3.1 Write Port Widths Aligned on Byte Boundary
(Ask a Question)The following examples show how data from a memory file is stored in RAM when memory port widths are a multiple of a byte (aligned on a byte boundary).
The following examples show how data from a memory file is stored in RAM when memory port widths are a multiple of a byte (aligned on a byte boundary).