13.1 Overview
This module provides the functionality of a 2D touch surface with two-contact support for touchscreen/ touchpad applications.
- Touch Contact X and Y Position
- Up to 32x32 Sensors
- Limited by maximum compensation capacitance per row/column
- Mutual or Self-Capacitance
- Optimized Crossed Sliders
Measurements
- (MxN) sensor array measured in (M+N) acquisitions
- Persistent Contact Tracking
- Contact Path Extrapolation
- Position Filtering
- IIR
- Median
- Hysteresis
- Dead band
The Surface CS/2T module is intended for use with a grid of sensor keys which are arrayed over the surface area.
The Surface CS/2T module is configured to interface with the QTML touch key module (0x0002) or a compatible touch detection module. Pointers are required to the location of touch key data in a standard format, as defined in the common API file.
| GCC Compiler | E.g., Atmel Studio 7 |
libqtm_surface_cs2t_xxxxx_0x0025.a libqtm_surface_cs2t_32x32_xxxxx_0x003c.a |
| IAR Compiler | AVR® devices |
qtm_surface_cs2t_xxxxx_0x0025.r90 qtm_surface_cs2t_32x32_xxxxx_0x003c.r90 |
| Arm® devices |
qtm_surface_cs2t_xxxxx_0x0025.a qtm_surface_cs2t_32x32_xxxxx_0x003c.a | |
|
Note: “xxxxx” refers
to the target processor or architecture.
Module with ID 0x0025: Supports up to a maximum of 16x16. Module with ID 0x003c: Supports up to a maximum of 32x32. | ||