All user options are configured in application code (touch.h / touch.c) and shared with the
library module by pointer reference.
qtm_surface_cs_0x0021_api.h
qtm_surface_cs_0x003c_api.h
This header file contains all API implementations relevant to the
module. It must be included with the compiled module in the
application project.
qtm_common_components_api.h
This header file contains API declarations that are
accessible by all QTML modules, such as node and key data structures
and touch_ret_t return codes.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.