Data Visualizer (DV) is a program used for processing and visualization of run-time data
from the target hardware. Data Visualizer can receive data from various sources such as
the Embedded Debugger Data Gateway Interface (DGI) and serial port (COM port).
Typical connection models of the data visualizer with target hardware are shown
below.