3.2.1 Host PC with On-Board MCP2200 USB-to-UART Converter

The simplest method to use the RNBD451 Add On Board is to connect it to a PC host that supports USB CDC virtual COM (serial) ports using the on-board MCP2200 USB-to-UART Converter. The user can send simple ASCII commands to the RNBD451 module by using a terminal emulator application. In this situation, the PC acts as the host device. In addition to UART, status and other control GPIOs from the RNBD451PE module are also connected to MCP2200 GPIO pins.

The MCP2200 is configured in Reset condition until the USB supply is plugged in.

Table 3-2. RNBD451PE Connection to MCP2200 USB-to-UART Converter

Pin on MCP2200

Pin on RNBD451PE Module

Description

TX

PB6, UART RXD

RNBD451PE module UART RXD

RX

PA5, UART TXD

RNBD451PE module UART TXD

RTS

PA6, UART CTS

RNBD451PE module UART CTS

CTS

PA4, UART RTS

RNBD451PE module UART RTS

GP0

—

—

GP1

—

—

GP2

NMCLR

RNBD451PE module reset pin

GP3

PA3, EVENT INDICATION

Event indication

GP4

PB3, BT_STATUS_IND1

Bluetooth Low Energy status indication 1

GP5

PB7, BT_STATUS_IND2

Bluetooth Low Energy status indication 2

GP6

PB2, UART MODE SWITCH

UART mode switch

GP7

PB4, UART RX INDICATION

UART RX indication