2.1.3 Reset Type
Following reset type options are added for the PLL_RST_N port in the configurator:
- Synchronous with CLK_50MHZ
- Async Assert, Sync De-assert
Note: Reset synchronizer for both the options are
implemented internally.
Following reset type options are added for the PLL_RST_N port in the configurator: