4.4 MCP16503 Power State Control
The MCP16503 power states control area of the GUI allows the visualization or control of the device’s power states.
The GUI allows the visualization of the control pins state (PWRHLD, HPM, LPM) and the associated power state if “Jumper control” is activated, or to set the actual mode if “Jumper control” is not activated.
For the relation between each pin status and the corresponding mode, refer to the data sheet.