4.6 MCP16503 I2C Diagnostic
The MCP16503 I2C Diagnostic area displays information contained in the STATUS register, including device conditions and faults.
This region marks the status and faults of each corresponding bits in the registers. In
the case of the SSD and POK status flags, green signals a ‘1’ condition
and red signals a ‘0’ condition. In the case of the TSHD, TWR, ENINT,
nINTO, FLT, HCP, ZCD, ILIM and ILIMNEG Fault Flags, green signals a ‘0’
condition and red signals a ‘1’ condition or an active Fault.
This information is refreshed once every two seconds. All Fault flags are reset on read, so the GUI memorizes the apparition of a Fault. To clear them from the GUI, the Clear Faults button must be clicked.