4.3 I2C Generic Register View
The I2C Generic Register View area contains the items in Figure 1. This section of the I2C Monitor GUI is common for any device evaluated.
| Panel | Item | Description |
|---|---|---|
| Operation | Register | This section shows the registers available for read/write operations. |
| Read/Write | These buttons are used for single register read/write operations. | |
| ReadAll/WriteAll | These buttons are used for reading/writing all the available registers. | |
| Read Modified/Write Modified | These buttons are used to read or to write only the registers that have been modified. | |
| Number of Registers | This controls the number of available registers for read/write operations. | |
| Update | This button sets the number of available registers for read/write operations in the register area. | |
| Register Area | This section shows the current status of the registers address and their content. | |
The specific registers for MCP16503 are described in the MCP16503 Data Sheet.