4.8 MCP16503 I2C LDO Channel Settings
These settings are used to modify the buck related features individually for each of the two LDO channels.
These settings are used to modify the buck related features individually for each of the two LDO channels.
DS-20007114B
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.