4.9 Status Bar
The status bar provides information on the status of the device connected to the PC.
| Item | Description |
|---|---|
| Status Label | The label shows if there is any device connected to the board. Refer to Table 2 for a list of possible labels. |
| Progress Bar | This bar shows the level of completion for a given command. |
| Status Label | Description |
|---|---|
| STATUS: Connected! | This message is shown when the GUI connects to a device. |
| STATUS: Disconnected! | This message is shown when the GUI does not detect a connected device. |
The specific settings for all control areas are detailed in the register map available in the MCP16503 data sheet.