4.3 Results
Results obtained testing the DUT with Python Scripts or the PLC PHY Tester Tool can be compared with the results obtained with Microchip Evaluation Boards.
PHY Performance Validation Python script outputs three files:
- Sqlite Database: This file is the
database that includes all the raw information of the test. It includes:
ConfigurationsTable: Includes the DUT name, date, time and configuration file of the test.FramesTable: Includes all the frames with their corresponding parameter values (tx_power, mod_scheme). It is possible to use a SQL database browser for accessing the full information stored by the tests.
- Basic Excel Report: It includes
the different signal-to-noise ratios and frame error rates for each modulation
in function of the
Attenuationprogrammed and a summary tab with only frame error rates for all the modulations. - Marketing Excel Report: It
includes the different signal-to-noise ratios and frame error rates for each
modulation in function of the
RSSI calculatedand a summary tab with only frame error rates for all the modulations.