6 Pinout
(Ask a Question)Some pins in these devices are assigned with specific functionality, such as JTAG and clock inputs. For these pins, the routing constraints are fixed, and swapping is not allowed.
For the DDR interface, the software defines the pin functionality, and limited swapping support is available.