9 Routing Guidelines for 0.8 mm Package

The following figures illustrate the routing guidelines for fabricating 0.8 mm pitch packages, such as FCV484.

Figure 9-1. Single-Trace Breakout Dimensions (mils)
Figure 9-2. Dual-Trace Breakout Dimensions (mils)
Figure 9-3. Single-Trace Breakout Between Two Vias (mils)