8 Routing Guidelines for 1 mm Pitch Packages
(Ask a Question)The following figures illustrate the routing guidelines for fabricating 1 mm pitch packages, such as FC1152 and FCG484.
The following figures illustrate the routing guidelines for fabricating 1 mm pitch packages, such as FC1152 and FCG484.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.