5 Stack-Up Design
(Ask a Question)- The board's form factor
- The number of signals to be routed
- Power requirements
The upper-power layers must be used for high-priority supplies. High-switching current supplies should be placed vertically close to the devices to decrease the distance that the current needs to travel through the vias. Ground planes should be placed adjacent to the high-transient current power planes to reduce inductance and to provide decoupling of higher frequency noise.
It is good to have power and ground layers side-by-side so that the inter-plane capacitance provides better decoupling at high frequencies. The effect of vias on power pins is reduced by placing a power plane near the device. Signal integrity depends on how well the traces have controlled impedance, so it is always recommended to have controlled impedance.
Slots should not interrupt the planes, or else they can force current to find an alternate return path. This undesired return path may cause a localized bounce on the power or ground plane that can be capacitively coupled to all signals adjacent to the planes
- Signal layers: 4
- Power plane: 2
- Ground layer: 4
| Layer No. | Via | Description | Layer Name | Material Type | Dielectric Constant | Dielectric Thickness | Copper Thickness |
|---|---|---|---|---|---|---|---|
| Solderm... | Dielectric | 3.3 | 0.5 | ||||
| 1 | 8 | Signal | Top/Signal | Conductive | 1.4 | ||
| Prepreg | Dielectric | 4.3 | 3 | ||||
| 2 | Plane | GND | Conductive | 1.4 | |||
| Core | Dielectric | 4.3 | 5 | ||||
| 3 | Signal | Signal Layer | Conductive | 1.4 | |||
| Prepreg | Dielectric | 4.3 | 5 | ||||
| 4 | Signal | GND | Conductive | 1.4 | |||
| Core | Dielectric | 4.3 | 5 | ||||
| 5 | Plane | VDD/Power Supply | Conductive | 1.4 | |||
| Prepreg | Dielectric | 4.3 | 18 | ||||
| 6 | Plane | VDD/Power Supply | Conductive | 1.4 | |||
| Core | Dielectric | 4.3 | 5 | ||||
| 7 | Signal | GND | Conductive | 1.4 | |||
| Prepreg | Dielectric | 4.3 | 5 | ||||
| 8 | Signal | Signal Layer | Conductive | 1.4 | |||
| Core | Dielectric | 4.3 | 5 | ||||
| 9 | Plane | Ground | Conductive | 1.4 | |||
| Prepreg | Dielectric | 4.3 | 3 | ||||
| 10 | Signal | Bottom/Signal | Conductive | 1.4 | |||
| Solderm... | Dielectric | 3.3 | 0.5 |