PolarFire FPGA Package Fanout
(Ask a Question)Microchip offers Field Programmable Gate Array (FPGA) devices with the
following three pitch sizes: 0.5 mm, 0.8 mm and 1 mm. The density, complexity, and type of
routing differ across devices based on the application and size of the board. This application
note provides information about the number of layers, cost implications, the size of pads and
vias for different package sizes.
Important: For accurate
information, contact the Printed Circuit Board (PCB) manufacturer.