10 Routing Guidelines for 0.5 mm Package
(Ask a Question)The following figures illustrate the routing guidelines for fabricating 0.5 mm pitch packages, such as FCS536.
The following figures illustrate the routing guidelines for fabricating 0.5 mm pitch packages, such as FCS536.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.