29.7.12 Reading the Signature Bytes
The algorithm for reading the Signature bytes is as follows (Please refer to Programming the Flash for details on Command and Address loading):
- Step A: Load Command “0000 1000”.
- Step B: Load Address Low Byte (0x00 - 0x02).
- Set OE to “0”, and BS1 to “0”. The selected Signature byte can now be read at DATA.
- Set OE to “1”.