29.7.14 Parallel Programming Characteristics
Note: 1. The timing requirements shown in the
first figure in this section (i.e., tDVXH, tXHXL, and
tXLDX) also apply to loading operation.
Note: 1. The timing requirements shown in the
first figure in this section (i.e., tDVXH, tXHXL, and
tXLDX) also apply to reading operation.
| Symbol | Parameter | Min | Typ | Max | Units |
|---|---|---|---|---|---|
| VPP | Programming Enable Voltage | 11.5 | 12.5 | V | |
| IPP | Programming Enable Current | 250 | μA | ||
| tDVXH | Data and Control Valid before XTAL1 High | 67 | ns | ||
| tXLXH | XTAL1 Low to XTAL1 High | 200 | ns | ||
| tXHXL | XTAL1 Pulse Width High | 150 | ns | ||
| tXLDX | Data and Control Hold after XTAL1 Low | 67 | ns | ||
| tXLWL | XTAL1 Low to WR Low | 0 | ns | ||
| tXLPH | XTAL1 Low to PAGEL high | 0 | ns | ||
| tPLXH | PAGEL low to XTAL1 high | 150 | ns | ||
| tBVPH | BS1 Valid before PAGEL High | 67 | ns | ||
| tPHPL | PAGEL Pulse Width High | 150 | ns | ||
| tPLBX | BS1 Hold after PAGEL Low | 67 | ns | ||
| tWLBX | BS2/1 Hold after WR Low | 67 | ns | ||
| tPLWL | PAGEL Low to WR Low | 67 | ns | ||
| tBVWL | BS1 Valid to WR Low | 67 | ns | ||
| tWLWH | WR Pulse Width Low | 150 | ns | ||
| tWLRL | WR Low to RDY/BSY Low | 0 | 1 | μs | |
| tWLRH | WR Low to RDY/BSY High(1) | 3.7 | 4.5 | ms | |
| tWLRH_CE | WR Low to RDY/BSY High for Chip Erase(2) | 7.5 | 9 | ms | |
| tXLOL | XTAL1 Low to OE Low | 0 | ns | ||
| tBVDV | BS1 Valid to DATA valid | 0 | 250 | ns | |
| tOLDV | OE Low to DATA Valid | 250 | ns | ||
| tOHDZ | OE High to DATA Tri-stated | 250 | ns |
Note:
- tWLRH is valid for the Write Flash, Write EEPROM, Write Fuse Bits and Write Lock Bits commands.
- tWLRH_CE is valid for the Chip Erase command.