To use the libraries, install the MPLAB Code Configurator plug-in tool in the MPLAB X IDE. This section describes the installation of MCC and the Diagnostic Libraries.
An update may be required if the library was previously installed and a new version is available. This section describes how to update the library using CMT in MCC.
This section describes adding diagnostic tests using MCC Melody and the Diagnostic Libraries in MPLAB X projects.
Examples are available for each diagnostic test. Users can generate these examples if the options are enabled in the user interface. For instance, to add the AVR SW_CPU_REGISTER_TEST_01 example:
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.