1.2.8.5 WDRV_PIC32MZW_APSetCustIE Function
WDRV_PIC32MZW_STATUS WDRV_PIC32MZW_APSetCustIE (
DRV_HANDLE handle,
const WDRV_PIC32MZW_CUST_IE_STORE_CONTEXT *const pCustIECtx
)
C
Summary
Configures the custom IE.
Description
Soft-AP beacons may contain an application provided custom IE. This function associates a custom IE store context with the Soft-AP instance.
Precondition
WDRV_PIC32MZW_Initialize should have been called. WDRV_PIC32MZW_Open should have been called to obtain a valid handle.
Parameters
Param | Description |
handle | Client handle obtained by a call to WDRV_PIC32MZW_Open. |
pCustIECtx | Pointer to custom IE store context. |
Returns
WDRV_PIC32MZW_STATUS_OK - The request has been accepted. WDRV_PIC32MZW_STATUS_NOT_OPEN - The driver instance is not open. WDRV_PIC32MZW_STATUS_INVALID_ARG - The parameters were incorrect. WDRV_PIC32MZW_STATUS_REQUEST_ERROR - The request to the PIC32MZW was rejected.
Remarks
None.