1.2.9.4 WDRV_PIC32MZW_PowerSaveBroadcastTrackingSet Function
WDRV_PIC32MZW_STATUS WDRV_PIC32MZW_PowerSaveBroadcastTrackingSet (
DRV_HANDLE handle, bool dtimTracking
);
C
Summary
Configures the WiFi broadcast traffic wake up behaviour.
Description
Configures if the WiFi should wake for DTIM broadcast traffic or not.
Precondition
WDRV_PIC32MZW_Initialize should have been called. WDRV_PIC32MZW_Open should have been called to obtain a valid handle.
Parameters
Param | Description |
handle | Client handle obtained by a call to WDRV_PIC32MZW_Open. |
dtimTracking | Flag indicating if the WiFi should wake at DTIM intervals. |
Returns
WDRV_PIC32MZW_STATUS_OK - The request has been accepted. WDRV_PIC32MZW_STATUS_NOT_OPEN - The driver instance is not open. WDRV_PIC32MZW_STATUS_INVALID_ARG - The parameters were incorrect. WDRV_PIC32MZW_STATUS_REQUEST_ERROR - The request to the PIC32MZW was rejected.
Remarks
None.