1.2.10.3 WDRV_PIC32MZW_VENDORIE_INFO Struct
typedef struct
{
uint8_t sa[6]; int8_t rssi;
WDRV_PIC32MZW_IE_FRAME_TYPE_MASK frameType;
} WDRV_PIC32MZW_VENDORIE_INFO;
C
Summary
Defines received vendor specific IE related information.
Description
Provides more information on the received vendor specific IE such as MAC address of the source, frame type on which the IE was received and RSSI of the received frame.
Remarks
RSSI is received in dBm. frameType is of type WDRV_PIC32MZW_IE_FRAME_TYPE_MASK.