1.2.10.4 WDRV_PIC32MZW_IECustTxDataSet Function
WDRV_PIC32MZW_STATUS WDRV_PIC32MZW_IECustTxDataSet (
DRV_HANDLE handle, WDRV_PIC32MZW_IE_FRAME_TYPE_MASK frameMask,
const WDRV_PIC32MZW_CUST_IE_STORE_CONTEXT *const pCustIECtx
)
C
Summary
Configures the custom IE.
Description
Management frames like, beacons, probe request and probe response may contain an application provided custom IE. This function associates a custom IE store context with the STA/AP instance.
Precondition
WDRV_PIC32MZW_Initialize should have been called. WDRV_PIC32MZW_Open should have been called to obtain a valid handle. WDRV_PIC32MZW_CustIEStoreCtxSetStorage should have been called to create a valid IE store context.
Parameters
Param | Description |
handle | Client handle obtained by a call to WDRV_PIC32MZW_Open. |
frameMask | Frame filter mask to add custom IE store. |
pCustIECtx | Pointer to custom IE store context. |
Returns
WDRV_PIC32MZW_STATUS_OK - The request has been accepted.
WDRV_PIC32MZW_STATUS_NOT_OPEN - The driver instance is not open. WDRV_PIC32MZW_STATUS_INVALID_ARG - The parameters were incorrect. WDRV_PIC32MZW_STATUS_REQUEST_ERROR - The request to the PIC32MZW was rejected.
Remarks
Before calling the API WDRV_PIC32MZW_IECustTxDataSet it is expected that IE storage is created using the API WDRV_PIC32MZW_CustIEStoreCtxSetStorage. 2. IEs can be added to the storage or removed from the storage using APIs WDRV_PIC32MZW_CustIEStoreCtxAddIE and WDRV_PIC32MZW_CustIEStoreCtxRemoveIE. 3. To stop transmitting custom vendor specific IEs, this API can be called with frameMask = 0.