1.2.2.4 WDRV_PIC32MZW_StatusExt Function
WDRV_PIC32MZW_SYS_STATUS WDRV_PIC32MZW_StatusExt(SYS_MODULE_OBJ object)
C
Summary
Provides the extended system status of the PIC32MZW driver module.
Description
This function provides the extended system status of the PIC32MZW driver module.
Precondition
WDRV_PIC32MZW_Initialize must have been called before calling this function.
Parameters
Param | Description |
object | Driver object handle, returned from WDRV_PIC32MZW_Initialize |
Returns
WDRV_PIC32MZW_SYS_STATUS_RF_INIT_BUSY - RF initialisation is in progress WDRV_PIC32MZW_SYS_STATUS_RF_CONF_MISSING - RF configuration is missing WDRV_PIC32MZW_SYS_STATUS_RF_READY - RF is configured and is ready
Remarks
None.