3.3.4.3.1 Connecting to an AVR PDI Target

The recommended pinout for the 6-pin PDI connector is shown in 3.3.4.3.2 AVR PDI Pinout.

Connection to a 6-pin 100-mil PDI Header

Use the AVR 6-pin adapter board to connect to a standard 100-mil PDI header.

Connection to a 6-pin 50-mil PDI Header

Use the AVR 6-pin mini adapter board to connect to a standard 50-mil PDI header.