3.3.4.3.2 AVR PDI Pinout

When designing an application PCB, which includes an AVR with the PDI interface, the pinout shown in the figure below, should be used.

Figure 3-19. PDI Header Pinout
Table 3-8. PDI Pin Mapping
AVR PORT PinTarget PinsMicrochip STK600 PDI Pinout
Pin 1 (TCK)
Pin 2 (GND)GND6
Pin 3 (TDO)PDI_DATA1
Pin 4 (VTG)VTG2
Pin 5 (TMS)
Pin 6 (nSRST)PDI_CLK5
Pin 7 (not connected)
Pin 8 (nTRST)
Pin 9 (TDI)
Pin 10 (GND)