3.3.8.3 PIC32 Instruction Trace - PIM Trace Connection
Whether connecting the adapter board to a header on a PIC32M target board or to the trace port on a PIC32M PIM, the pin configuration should be the same.


Whether connecting the adapter board to a header on a PIC32M target board or to the trace port on a PIC32M PIM, the pin configuration should be the same.


The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.