3.3.8.5 PIC32 Instruction Trace - Target ICSP Connection

As an alternate way of tracing, you can use an existing ICSP connector on your target board. Connect these lines from the PIC32 Trace Adapter Board 14-pin connector to a Target ICSP SIL connector:

PIC32 Trace adapter boardTarget Board ICSP SIL (PICkit™) interface
Pin NumberSignal NamePin NumberSignal Name
11TVPP_IO1MCLR
14TVDD_PWR2VDD_PWR
2/4/6/8/10GND3GND
5TPGD_IO4PGD
9TPGC_IO5PGC