3.2.2 Wi-Fi Modes

MPLAB® ICE 4 In-Circuit Emulator supports different modes of Wi-Fi communication discussed in the following sections.

Note:
  1. MPLAB ICE 4 is intended to work on a local network and not a wide area network.
  2. Ensure Maintain active connection to hardware tool is disabled (Tools > Options > Embedded > Generic Settings).