3.3.5.13 2T Memory Command Timing
Memory command duration is one memory clock cycle, which is referred to as 1T command timing.
Optionally, to provide sufficient address setup time in heavily loaded memory bus configurations, memory address and memory command are asserted for two memory clock cycles which is referred to as 2T command timing.
Enabling 2T Memory Command Timing:
This feature is enabled using the register MSTR.en_2t_timing_mode.
For more information about these registers, see Register Descriptions.