2.9.1.7.14 SPI Memory Boot Configuration (Third Word)

This word is the third word used to add an external SPI Flash memory in the boot sequence. It allows to enable the Anti-Rollback and/or the Dual Boot mechanisms when the ROM Code is looking for a valid bootstrap file in the external SPI Flash memory.

Name: MEM_CFGx[2]

Bit 3130292827262524 
 ANTIROLLBACK_EN[15:8] 
Access  
Reset  
Bit 2322212019181716 
 ANTIROLLBACK_EN[7:0] 
Access  
Reset  
Bit 15141312111098 
 DUALBOOT_EN[15:8] 
Access  
Reset  
Bit 76543210 
 DUALBOOT_EN[7:0] 
Access  
Reset  

Bits 31:16 – ANTIROLLBACK_EN[15:0] Enable/Disable the Anti Roll-Back Feature

ValueDescription
0x4152 Enables the Anti Roll-Back feature.
others Disables the Anti Roll-Back feature.

Bits 15:0 – DUALBOOT_EN[15:0] Enables/Disables the Dual Boot Feature

ValueDescription
0x4442 Enables the Dual Boot feature.
1 Disables the Dual Boot feature.