2.9.1.7.18 NAND Flash Memory Boot Configuration (Third Word)

This word is the third word used to add an external NAND Flash memory in the boot sequence. It allows to enable the Anti-Rollback and/or the Dual Boot mechanisms when the ROM Code is looking for a valid bootstrap file in the external NAND Flash memory.

Name: MEM_CFGx[2]

Bit 3130292827262524 
 ANTIROLLBACK_EN[15:8] 
Access  
Reset  
Bit 2322212019181716 
 ANTIROLLBACK_EN[7:0] 
Access  
Reset  
Bit 15141312111098 
 DUALBOOT_EN[15:8] 
Access  
Reset  
Bit 76543210 
 DUALBOOT_EN[7:0] 
Access  
Reset  

Bits 31:16 – ANTIROLLBACK_EN[15:0] Enable/Disable the Anti Roll-Back Feature

ValueDescription
0x4152 Enables the Anti Roll-Back feature.
others Disables the Anti Roll-Back feature.

Bits 15:0 – DUALBOOT_EN[15:0] Enables/Disables the Dual Boot Feature

ValueDescription
0x4442 Enables the Dual Boot feature.
1 Disables the Dual Boot feature.