9.7.5.14.1 Detecting Error Type in the Processed Commands

The field RESPONSE_QUEUE_PORT.ERR_STATUS is used to detect the error type in the processed commands.

This field indicates errors based on the codes shown in the following table.

Table 9-80. Error Codes
ERROR_CODEERROR_TYPEERROR_DESCRIPTION
0x0NO_ERRInitiated transfer is successful without any errors
0x1CRC_ERRCRC Error occurred in the HDR-DDR Read Transfer
0x2PARITY_ERRParity Error occurred in HDR-DDR Read Transfers
0x3Reserved
0x4ADDR_HDR_NACK_ERRReceived NACK for the Address Header. Indicates no I3C target is present in the system
0x5ADDR_NACK_ERRReceived NACK for Target Address of Write/Read Transfer or Received NACK for Assign Address of ENTDAA Transfer
0x6OVL_URL_ERRORExperienced Receive FIFO Overflow in HDR Transfers or Experienced Transmit FIFO Underflow in HDR Transfers
0x7Reserved
0x8ABORT_ERRTransfer is Aborted based on the User-initiated Abort