9.7.5.14.2 SDR Error Detection and Recovery Methods

The following table lists the two error types for SDR transfers and their recovery methods.

Table 9-81. Error Types
Error TypeDescriptionError Detection MethodError Recovery Method
CE0Transaction after sending CCCDetects illegally formatted CCCStop the transmission, then send STOP and retry the transmission
CE2No response to Broadcast Address (0x7E)I3CC detects NACK after Broadcast Address (0x7E) transmissionUpon detection of NACK, I3CC transmits HDR Exit Pattern followed by STOP