11.1.7.6 Secure Digital MultiMedia Card Controller (SDMMC)

The SDMMC0, SDMMC1 and SDMMC2 interfaces comply with the standard mentioned in the section Secure Digital MultiMedia Card Controller (SDMMC). Microchip recommends to perform an electrical simulation of these interfaces with the provided IBIS models.