2.9.1.7.3 Device Specific Data Copy Disable Word
| Name: | DSD_COPY_DIS |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| DSD_COPY_DIS[31:24] | |||||||||
| Access | |||||||||
| Reset | |||||||||
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| DSD_COPY_DIS[23:16] | |||||||||
| Access | |||||||||
| Reset | |||||||||
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| DSD_COPY_DIS[15:8] | |||||||||
| Access | |||||||||
| Reset | |||||||||
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| DSD_COPY_DIS[7:0] | |||||||||
| Access | |||||||||
| Reset | |||||||||
Bits 31:0 – DSD_COPY_DIS[31:0] Device Specific Data Copy Disable
| Value | Description |
|---|---|
| 0x4D504F44 | The copy of Device Specific Data to the SRAM is disabled. |
| others | The feature is enabled. |