2.9.1.6.1 Default Boot Settings
When no Boot Configuration Packet is available in the OTP User area, the ROM code uses a default boot configuration and tries to boot only from an SD Card/e.MMC connected on SDMMC1 IOSET1.
For Default FLEXCOM/UART console and UART SAM-BA Monitor, refer to Hardware Considerations.
See table PIO Driven during Boot Program Execution for further details.
When the ROM code uses the default boot configuration, the Dual Bootstrap and the Anti-Rollback features are disabled.
If no bootable file is found in any of these memories, the ROM code runs the SAM-BA Monitor.