2.9.1.6.2 Using a Boot Configuration Packet
Several boot configuration parameters can be customized by writing a Boot Configuration Packet in the OTP User area:
- IO configuration of boot memories (see Hardware Considerations for a description of the IOs)
- Boot sequence
- UART port for the ROM code console
- Monitor disable
See Boot Configuration Packet for a detailed description of all the fields in this packet.
Out of factory, the OTP User area is empty and thus contains no Boot Configuration Packet.