2.2.3.3.1 GMAC Outstanding Capabilities
GMAC[1:0] are implemented with maximum hardware outstanding capability of four AXI read transactions and four AXI write transactions.
Register field:
The GMAC_AMP (GMAC AXI Max Pipeline) register is used to set the real outstanding capability for each GMAC (lower than the maximum implemented capability).