8.12.7.16 SECUMOD Backup Mode Protection Register

The following configuration values are valid for all listed bit names of this register:

0: Protection disabled.

1: Protection enabled.

Remember: Enabling PIOBU protection requires additional programming of PIOBUx registers.
Note: PIO backup protections are off after backup reset whatever the reset value of this register. See SECUMOD_PIOBUx to enable these protections.
Name: SECUMOD_BMPR
Offset: 0x0084
Reset: 0x000F0CC7
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
   DET3DET2DET1DET0   
Access R/WR/WR/WR/W 
Reset 0011 
Bit 15141312111098 
     VBATHVBATL   
Access R/WR/W 
Reset 11 
Bit 76543210 
 TPMHTPML   TSTDBLFM  
Access R/WR/WR/WR/W 
Reset 1111 

Bits 18, 19, 20, 21 – DETx PIOBU Intrusion Detector Protection

Note: When SECUMOD_BMPR is read, DET0 is index 16, DET1 is index 17, DET2 is index 18, DET3 is index 19.

Bit 11 – VBATH High VBAT Voltage Monitor Protection

Bit 10 – VBATL Low VBAT Voltage Monitor Protection

Bit 7 – TPMH High Temperature Monitor Protection

Bit 6 – TPML Low Temperature Monitor Protection

Bit 2 – TST Test Pin Monitor Protection

Bit 1 – DBLFM Double Frequency Monitor Protection