8.12.7.17 SECUMOD Normal Mode Protection Register

The following configuration values are valid for all listed bit names of this register:

0: Protection disabled.

1: Protection enabled.

Remember: Enabling PIOBU protection requires additional programming of PIOBUx registers.
Name: SECUMOD_NMPR
Offset: 0x0088
Reset: 0x003CFCFF
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
   DET3DET2DET1DET0   
Access R/WR/WR/WR/W 
Reset 1111 
Bit 15141312111098 
 VDDCPUHVDDCOREHVDDCPULVDDCORELVBATHVBATL   
Access R/WR/WR/WR/WR/WR/W 
Reset 111111 
Bit 76543210 
 TPMHTPML REGANAJTAGTSTDBLFMDWDT_SW 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 1111111 

Bits 18, 19, 20, 21 – DETx PIOBU Intrusion Detector Protection

Bit 15 – VDDCPUH High VDDCPU Voltage Monitor Protection

Bit 14 – VDDCOREH High VDDCORE Voltage Monitor Protection

Bit 13 – VDDCPUL Low VDDCPU Voltage Monitor Protection

Bit 12 – VDDCOREL Low VDDCORE Voltage Monitor Protection

Bit 11 – VBATH High VBAT Voltage Monitor Protection

Bit 10 – VBATL Low VBAT Voltage Monitor Protection

Bit 7 – TPMH High Temperature Monitor Protection

Bit 6 – TPML Low Temperature Monitor Protection

Bit 4 – REGANA VDDANA Regulator Monitor Protection

Bit 3 – JTAG JTAG Pin Protection

Bit 2 – TST Test Pin Protection

Bit 1 – DBLFM Double Frequency Monitor Protection

Bit 0 – DWDT_SW Programmable Secure Watchdog Alarm Protection