8.12.7.4 SECUMOD Auxiliary Status Register

The following configuration values are valid for all listed bit names of this register:

0: No alarm generated since the last clear.

1: An alarm has been generated by the corresponding monitor since the last clear.

Name: SECUMOD_ASR
Offset: 0x000C
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
       PSWHIBUHI 
Access RR 
Reset 00 
Bit 76543210 
 PSWLOBULOTCKJTAGREGANA_HIREGANA_LO   
Access RRRRRR 
Reset 000000 

Bit 9 – PSWHI VDDIN33 (used as secondary LDO power source through backup power switch) low alarm detected is the cause of VBATL flag in SECUMOD_SR

Bit 8 – BUHI VBAT high alarm detected is the cause of VBATH flag in SECUMOD_SR

Bit 7 – PSWLO VDDIN33 (used as secondary LDO power source through backup power switch) low alarm detected is the cause of VBATL flag in SECUMOD_SR

Bit 6 – BULO VBAT low alarm detected is the cause of VBATL flag in SECUMOD_SR

Bit 5 – TCK TCK/TMS activity detected is the cause of JTAG flag in SECUMOD_SR

Bit 4 – JTAG JTAGSEL or processor debug acknowledge is the cause of JTAG flag in SECUMOD_SR

Bit 3 – REGANA_HI High voltage alarm from VDDANA regulator is the cause of REGANA flag in SECUMOD_SR

Bit 2 – REGANA_LO Low voltage alarm from VDDANA regulator is the cause of REGANA flag in SECUMOD_SR