8.12.7.3 SECUMOD Status Register

The following configuration values are valid for all listed bit names of this register:

0: No alarm generated since the last clear.

1: An alarm has been generated by the corresponding monitor since the last clear.

Note: Even unprotected detectors, such as those without a corresponding bit set in SECUMOD_NMPR or SECUMOD_BMPR, can set a flag in SECUMOD_SR, but no erase is performed.
Name: SECUMOD_SR
Offset: 0x0008
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
   DET3DET2DET1DET0   
Access RRRR 
Reset 0000 
Bit 15141312111098 
 VDDCPUHVDDCOREHVDDCPULVDDCORELVBATHVBATL   
Access RRRRRR 
Reset 000000 
Bit 76543210 
 TPMHTPML REGANAJTAGTSTDBLFMDWDT_SW 
Access RRRRRRR 
Reset 0000000 

Bits 18, 19, 20, 21 – DETx PIOBU Intrusion Detector

Bit 15 – VDDCPUH High VDDCPU Voltage Monitor

Bit 14 – VDDCOREH High VDDCORE Voltage Monitor

Bit 13 – VDDCPUL Low VDDCPU Voltage Monitor

Bit 12 – VDDCOREL Low VDDCORE Voltage Monitor

Bit 11 – VBATH High VBAT Voltage Monitor

Bit 10 – VBATL Low VBAT Voltage Monitor

Bit 7 – TPMH High Temperature Monitor

Bit 6 – TPML Low Temperature Monitor

Bit 4 – REGANA VDDANA Regulator Monitor

See SECUMOD_ASR for more information.

Bit 3 – JTAG JTAG Pins Monitor

Bit 2 – TST Test Pin Monitor

Bit 1 – DBLFM Double Frequency Monitor

Bit 0 – DWDT_SW Programmable Secure Watchdog Alarm