8.12.7.21 SECUMOD Wake-up Register
The following configuration values are valid for all listed bit names of this register:
0: No wake-up signal is generated if the corresponding alarm is detected.
1: A wake-up signal (SWKUP) is generated if the corresponding alarm is detected.
| Name: | SECUMOD_WKPR |
| Offset: | 0x0098 |
| Reset: | 0x00000000 |
| Property: | Read/Write |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| DET3 | DET2 | DET1 | DET0 | ||||||
| Access | R/W | R/W | R/W | R/W | |||||
| Reset | 0 | 0 | 0 | 0 |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| VBATH | VBATL | ||||||||
| Access | R/W | R/W | |||||||
| Reset | 0 | 0 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| TPMH | TPML | TST | DBLFM | ||||||
| Access | R/W | R/W | R/W | R/W | |||||
| Reset | 0 | 0 | 0 | 0 |
Bits 18, 19, 20, 21 – DETx PIOBU Intrusion Detector Protection
Note: When SECUMOD_BMPR is read, DET0 is index 16, DET1 is index
17, DET2 is index 18, DET3 is index 19.