1.5 Configuration Summary
| Feature | SAMA7D65 |
|---|---|
| CPU | Cortex-A7 up to 1 GHz |
| Package |
343-ball TFBGA, 0.65 mm pitch, 14 x 14 x 1.2 mm 375-ball TFBGA, 0.40 mm pitch, 9 x 9 x 1.2 mm |
| DDR Interface | Up to 16-bit/533 MHz LPDDR2, LPDDR3, DDR2, DDR3(L) - Up to 16-Gbit |
| NAND Flash Controller | 8-bit |
| Ethernet MAC with TSN support | 2x 10/100/1000 with RMII/RGMII I/F |
| USB Device/Host | 3 USB interfaces: 2 Host/Device with Type-C interface and 1 Host |
| 2D GPU | One controller to accelerate 2D graphic display |
| LCD |
1 up to WXGA/720p resolution, Single channel LVDS, 4-lane MIPI DSI. Support of 8-bit serial RGB interface |
| Number of PIOs | 142 |
| Quad/Octal SPI | 2 Quad SPI or 1 Octal SPI |
| SDIO/SD/e.MMC | 3 |
| SMC | 16-bit data/15-bit address/2 CS |
| CAN-FD | 5 |
| FLEXCOM (USART/UART/I²C/SPI) | 11 |
| I3C | 1 controller |
| ADC Inputs | 16 external + 3 internal |
| ACC Inputs | 4 external |
| 64-bit Periodic Interval Timer | 6 |
| Timer Counter | 6 channels |
| PWM | 4 channels |
| ASRC | 4x stereo channels with independent conversion rates |
| I2SMCC | 2 (up to 8 TX and 8 RX channels each) |
| SSC | 2 (up to 16 TX and 16 RX channels each) |
| PDMC | 2 (up to 8 digital microphones) |
| Cryptography | Asymmetric cryptography (CPKCC+CPKCL), AES, SHA, TRNG, TDES, PUF |