1.7 Signal Description

Signal NameFunctionTypeCommentsActive Level
Clocks, Oscillators and PLLs
XINMain Oscillator InputInput––
XOUTMain Oscillator OutputOutput––
XIN32Slow Clock Oscillator InputInput––
XOUT32Slow Clock Oscillator OutputOutput––
AUDIOCLKAudio ClockOutput––
PCK[7:0]Programmable Clock OutputOutputReset State:–
- PIO Input
- Internal Pull-up enabled
- Schmitt Trigger enabled
Shutdown, Wake-up Logic
LPMLow-power ModeOutput––
SHDNShutdown ControlOutput––
WKUP[5:0]Wakeup InputInput––
ICE and JTAG
TCK/SWCLKTest Clock/Serial Wire ClockInput––
TDITest Data InInput––
TDOTest Data OutOutput––
TMS/SWDIOTest Mode Select/Serial Wire Input/OutputI/O––
JTAGSELJTAG SelectionInput––
Reset/Test
NRSTMicroprocessor ResetInput–Low
TSTTest Mode SelectInput––
NTRSTTest Reset SignalInput––
NRST_OUTMicroprocessor Reset OutputOutput–Low
External Interrupt Controller – EIC
IRQ[1:0]External Interrupt InputInput––
PIO Controller – PIO
PA[31:0]Parallel IO ControllerI/O––
PB[31:0]Parallel IO ControllerI/O––
PC[31:0]Parallel IO ControllerI/O––
PD[31:0]Parallel IO ControllerI/O––
PE[13:0]Parallel IO ControllerI/O––
External Bus Interface – EBI
D[15:0]Data BusI/O––
A22/A21/A[12:0]Address BusOutput––
NWAITExternal Wait SignalInput–Low
Static Memory Controller – SMC
NCS0/NANDCS0Chip Select LinesOutput–Low
NCS1/NANDCS1
NWR[1:0]Write SignalOutput–Low
NRDRead SignalOutput–Low
NWEWrite Enable SignalOutput–Low
NBS[1:0]Byte Select SignalOutput–Low
NANDOENAND Flash Output EnableOutput–Low
NANDWENAND Flash Write EnableOutput–Low
SMCKClock for synchronous transferOutput––
Universal DDR Memory Controller – UDDRC
DDR_CLK, DDR_CLKNDifferential ClockOutput––
DDR_CKEClock EnableOutput–High
DDR_CSNChip SelectOutput–Low
DDR_BA[2:0]Bank SelectOutput–Low
DDR_WENWrite EnableOutput–Low
DDR_RASN, DDR_CASNRow Signal, Column SignalOutput–Low
DDR_A[15:0]Address BusOutput––
DDR_D[15:0]Data BusI/O––

DDR_DQS[1:0],
DDR_DQSN[1:0]

Differential Data StrobeI/O––
DDR_DQM[1:0]Write Data MaskOutput––
DDR_ZQCalibration ReferenceInput––
DDR_VREFReference VoltageInput––
DDR_RESETNDDR3 Active Low Asynchronous ResetOutput–Low
DDR_ODTOn-Die TerminationOutput–High
Secure Digital MultiMedia Card Controller – SDMMC[2:0]
SDMMC[2:0]_CALSD Card CalibrationInput–Low
SDMMC[2:0]_CDSD Card/e.MMC Card DetectInput–Low
SDMMC[2:0]_CMDSD Card/e.MMC Command/Response LineI/O––
SDMMC[2:0]_WPSD Card Connector Write Protect SignalInput–High
SDMMC[1:0]_RSTNe.MMC Reset SignalOutput–Low
SDMMC[2:0]_1V8SELSD Card Signal Voltage SelectionOutput––
SDMMC[2:0]_CKSD Card/e.MMC Clock SignalOutput––
SDMMC[2:1]_DAT[3:0]SD Card Data LinesI/O––
SDMMC0_DAT[7:0]e.MMC Data LinesI/O––
SDMMC0_DSe.MMC Data StrobeInput––
I3C Controller – I3CC
I3CC_SCLSerial ClockI/O––
I3CC_SDASerial DataI/O––
I3CC_SDASPUESerial Data Pull-up EnableOutput––
Flexible Serial Communication Controller – FLEXCOM[10:0]
FLEXCOM[10:0]_IO0Transmit DataI/O––
FLEXCOM[10:0]_IO1Receive DataI/O––
FLEXCOM[10:0]_IO2Serial ClockI/O––
FLEXCOM[10:0]_IO3Clear To Send/SPI Chip Select 0I/O––
FLEXCOM[10:0]_IO4Request To Send/SPI Chip Select 1Output––
FLEXCOM[10:0]_IO5SPI Chip Select 2Output––
FLEXCOM[10:0]_IO6SPI Chip Select 3Output––
Inter-IC Sound Multi Channel Controller – I2SMCC[1:0]
I2SMCC[1:0]_MCKBus ClockOutput––
I2SMCC[1:0]_CKSerial ClockI/O––
I2SMCC[1:0]_WSWord SelectI/O––
I2SMCC[1:0]_DIN[3:0]Serial Data InputInput––
I2SMCC[1:0]_DOUT[3:0]Serial Data OutputOutput––
Synchronous Serial Controller – SSC[1:0]
TD[1:0]Transmit DataOutput––
RD[1:0]Receive DataInput––
TK[1:0]Transmit ClockI/O––
RK[1:0]Receive ClockI/O––
TF[1:0]Transmit Frame SyncI/O––
RF[1:0]Receive Frame SyncI/O––
Timer Counter – TC[1:0]
TCLK[5:0]External Clock InputInput––
TIOA[5:0]I/O Line AI/O––
TIOB[5:0]I/O Line BI/O––
Quad/Octal IO SPI – QSPI[1:0]
QSPI[1:0]_SCKSerial ClockOutput––
QSPI[1:0]_CSChip SelectOutput–Low
QSPI[1:0]_IO[3:0]QSPI I/OI/O––
QIO0 is QMOSI Host Out - Client In
QIO1 is QMISO Host In - Client Out
QSPI0_IO[7:4]QSPI0 I/Os for Octal ModeI/O––
QSPI0_SCKNNegative QSPI0 Serial ClockOutput––
QSPI0_INTQSPI0 InterruptInput–Low
QSPI0_DQSQSPI0 Data StrobeInput––
Pulse Width Modulation Controller – PWM
PWMH[3:0]Waveform Output HighOutput––
PWML[3:0]Waveform Output LowOutput––
PWMFI[1:0]Fault InputsInput––
PWMEXTRG[1:0]External TriggerInput––
USB High Speed Ports A, B, C
HHSDPA

Host Port A High Speed Data +
Device A High Speed Data +

Analog––
HHSDMA

Host Port A High Speed Data -
USB Device A High Speed Data -

Analog––
HHSDPB

Host Port B High Speed Data +
Device B High Speed Data +

Analog––
HHSDMB

Host Port B High Speed Data -
Device B High Speed Data -

Analog––
HHSDPCHost Port C High Speed Data +Analog––
HHSDMCHost Port C High Speed Data -Analog––
HHSA_CC[2:1]Host Port A Configuration Channel 1 and 2AnalogMultiplexed with PIO–
HHSB_CC[2:1]Host Port B Configuration Channel 1 and 2AnalogMultiplexed with PIO–
HHSRTUNEHost Tune ResistorAnalog––
Gigabit Ethernet MAC 10/100/1000 – GMAC[1:0]
G[1:0]_TXEN/G[1:0]_TXCTLTransmit Enable or Transmit Control SignalOutput––
G[1:0]_TX[3:0]Transmit DataOutput––
G[1:0]_TSUCOMPTSU Timer Comparison ValidOutput––
G[1:0]_REFCK/G[1:0]_TXCKTransmit Clock or 50 MHz Reference ClockI/O––
G[1:0]_RX[3:0]Receive DataInput––
G[1:0]_RXCTL/G[1:0]_CRSDVReceive Data Valid or Carrier Sense and Data Valid or Receive Control SignalInput––
G[1:0]_RXCKReceive ClockInput––
G[1:0]_RXERReceive ErrorInput––
G[1:0]_MDCManagement Data ClockOutput––
G[1:0]_MDIOManagement Data Input/OutputI/O––
Analog-to-Digital Converter – ADC
AD[0:15]Analog InputsAnalog––
ADTRGADC TriggerInput––
ADVREFPADC ReferenceAnalog––
Analog Comparator Controller – ACC
ACCINN[3:1]External Analog Data InputAnalog––
ACCINP[3:0]External Analog Data InputAnalog––
VBGInternal Bandgap VoltageAnalog––
Security Module – SECUMOD
PIOBU[3:0]Tamper I/OsI/O––
Pulse Density Microphone Controller – PDMC[1:0]
PDMC[1:0]_DS[1:0]Data InputInput––
PDMC[1:0]_CLKClock OutputOutput––
Sony/Philips Digital Interface Receiver – SPDIFRX
SPDIF_RXReceive DataInput––
Sony/Philips Digital Interface Transmitter – SPDIFTX
SPDIF_TXTransmit DataOutput––
Controller Area Network – MCAN[4:0]
CANRX[4:0]ReceiveInput––
CANTX[4:0]TransmitOutput––
Low Voltage Differential Signaling Controller – LVDSC
LVDS_A[3:0]PDifferential LVDS Data [3:0] Line Transceiver Output OutputMultiplexed with PIO–
LVDS_A[3:0]M
LVDS_CLK1MDifferential LVDS Clock Line Transceiver Output OutputMultiplexed with PIO–
LVDS_CLK1P
LCD Controller – LCDC
LCDC_DAT[7:0]Data Bus OutputOutput––
LCDC_PCK Pixel ClockOutput––
LCDC_HSYNCHorizontal SynchronizationOutput––
LCDC_VSYNCVertical SynchronizationOutput––
LCDC_DENData EnableOutput––
LCDC_DISPDisplay ON/OFFOutput
LCDC_PWMPWM for Contrast Control Output––
MIPI D-PHY
MIPI_DP[3:0]/ MIPI_DN[3:0]MIPI D-PHY Differential Output Data Lane [3:0]Output––
MIPI_CLKP/MIPI_CLKNMIPI D-PHY Differential Output Clock LaneOutput––
MIPI_REXTCalibration Reference Resistor (4.02 KΩ E96 )Input––