3.3.124 UDDRC FREQ1 SDRAM Timing Register 4

Name: UDDRC_FREQ1_DRAMTMG4
Offset: 0x2110
Reset: 0x05040405
Property: Read/Write

Bit 3130292827262524 
    T_RCD[4:0] 
Access R/WR/WR/WR/WR/W 
Reset 00101 
Bit 2322212019181716 
     T_CCD[3:0] 
Access R/WR/WR/WR/W 
Reset 0100 
Bit 15141312111098 
     T_RRD[3:0] 
Access R/WR/WR/WR/W 
Reset 0100 
Bit 76543210 
    T_RP[4:0] 
Access R/WR/WR/WR/WR/W 
Reset 00101 

Bits 28:24 – T_RCD[4:0] tRCD - tAL: Minimum time from activate to read or write command to same bank.

When the controller is operating in 1:2 frequency ratio mode, program this to ((tRCD - tAL)/2) and round it up to the next integer value.

Minimum value allowed for this register is 1, which implies minimum (tRCD - tAL) value to be 2 when the controller is operating in 1:2 frequency ratio mode.

Unit: DFI clock cycles.

Programming Mode: Quasi-dynamic Group 1, Group 2, Group 4

Bits 19:16 – T_CCD[3:0] tCCD: This is the minimum time between two reads or two writes

When the controller is operating in 1:2 frequency ratio mode, program this to (tCCD_L/2 or tCCD/2) and round it up to the next integer value.

Unit: DFI clock cycles.

Programming Mode: Quasi-dynamic Group 2, Group 4

Bits 11:8 – T_RRD[3:0] tRRD: Minimum time between activates from bank "a" to bank "b"

When the controller is operating in 1:2 frequency ratio mode, program this to (tRRD_L/2 or tRRD/2) and round it up to the next integer value.

Unit: DFI clock cycles.

Programming Mode: Quasi-dynamic Group 2, Group 4

Bits 4:0 – T_RP[4:0] tRP: Minimum time from single-bank precharge to activate of same bank.

When the controller is operating in 1:1 frequency ratio mode, t_rp should be set to RoundUp(tRP/tCK).

When the controller is operating in 1:2 frequency ratio mode, t_rp should be set to RoundDown(RoundUp(tRP/tCK)/2) + 1.

Unit: DFI clock cycles.

Programming Mode: Quasi-dynamic Group 2, Group 4