3.3.116 UDDRC FREQ1 Refresh Control Register 0

Name: UDDRC_FREQ1_RFSHCTL0
Offset: 0x2050
Reset: 0x00210000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
 REFRESH_MARGIN[3:0]   REFRESH_TO_X1_X32[4] 
Access R/WR/WR/WR/WR/W 
Reset 00101 
Bit 15141312111098 
 REFRESH_TO_X1_X32[3:0]  REFRESH_BURST[5:4] 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 
Bit 76543210 
 REFRESH_BURST[3:0] PER_BANK_REFRESH   
Access R/WR/WR/WR/WR/W 
Reset 00000 

Bits 23:20 – REFRESH_MARGIN[3:0]

Threshold value in number of DFI clock cycles before the critical refresh or page timer expires. A critical refresh is to be issued before this threshold is reached. It is recommended that this not be changed from the default value, currently shown as 0x2. It must always be less than internally used t_rfc_nom/32.

Note that internally used t_rfc_nom is equal to RFSHTMG.t_rfc_nom_x1_x32 * 32 if RFSHTMG.t_rfc_nom_x1_sel=0. If RFSHTMG.t_rfc_nom_x1_sel=1 (for LPDDR2/LPDDR3 per-bank refresh only), internally used t_rfc_nom is equal to RFSHTMG.t_rfc_nom_x1_x32. Note that, in LPDDR2/LPDDR3, internally used t_rfc_nom may be divided by four if derating is enabled (DERATEEN.derate_enable=1).

Unit: Multiples of 32 DFI clock cycles.

Programming mode: Dynamic - Refresh Related

Bits 16:12 – REFRESH_TO_X1_X32[4:0]

If the refresh timer (tRFCnom, also known as tREFI) has expired at least once, then a speculative refresh may be performed. A speculative refresh is a refresh performed at a time when refresh would be useful. When the SDRAM bus is idle for a period of time determined by this RFSHCTL0.refresh_to_x1_x32 and the refresh timer has expired at least once since the last refresh, then a speculative refresh is performed. Speculative refreshes continues successively until there are no refreshes pending or until new reads or writes are issued to the UDDRC.

For performance only.

Unit: DFI clock cycles or multiples of 32 DFI clock cycles, depending on RFSHTMG.t_rfc_nom_x1_sel.

Programming mode: Dynamic - Refresh Related

Bits 9:4 – REFRESH_BURST[5:0]

The programmed value + 1 is the number of refresh timeouts that is allowed to accumulate before traffic is blocked and the refreshes are forced to execute. Closing pages to perform a refresh is a one-time penalty that must be paid for each group of refreshes. Therefore, performing refreshes in a burst reduces the per-refresh penalty of these page closings. Higher numbers for RFSHCTL.refresh_burst slightly increases utilization; lower numbers decreases the worst-case latency associated with refreshes.

For information on burst refresh feature refer to section 3.9 of DDR2 JEDEC specification - JESD79-2F.pdf.

For DDR2/3, the refresh is always per-rank and not per-bank. The rank refresh can be accumulated over 8*tREFI cycles using the burst refresh feature.

In per-bank refresh mode of LPDDR2/LPDDR3 (RFSHCTL0.per_bank_refresh = 1), 64 refreshes can be postponed.

Programming mode: Dynamic - Refresh Related

ValueDescription
0 Single refresh
1 Burst-of-2 refresh
7 Burst-of-8 refresh

Bit 2 – PER_BANK_REFRESH

Per-bank refresh allows traffic to flow to other banks. Per-bank refresh is not supported by all LPDDR2 devices but should be supported by all LPDDR3 devices. Present only in designs configured to support LPDDR2/LPDDR3.

Programming mode: Static

ValueDescription
0 All-bank refresh
1 Per-bank refresh